DWL@DWL10000878115
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
|---|---|---|---|---|---|---|
| 1.5.0.0 | * | 19.10.2026 | 923 KB | EXE | AS6_HW_X20CM1941.exe | |
| Popis |
V6.0 HW Upgrade (X20CM1941) Revision information X20CM1941 Version 1.5.0.0: ID: TDYD-12949 Improved synchronisation to avoid sporadic disturbance of position measurement Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7813_1.fw(4), 1\7813_2.fw(103), 1\7813_3.fw(103) Version 1.4.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions,which are supporting this feature. This ensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed:no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 688530 Support HW-variant 3 Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7813_1.fw(4), 1\7813_2.fw(100), 1\7813_3.fw(100) Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.1.3: ID: 322660 Extended EPLAN data Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7813_1.fw(4), 1\7813_2.fw(8) Version 1.1.1.2: ID: 257105 Serial number will be displayed correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7813_1.fw(4), 1\7813_2.fw(8) Version 1.1.0.0: ID: 241800 Duty Cycle of AB signal sporadically notcorrect Due to a faulty implementation of the ABR-simulation there is the possibility of invalid AB signals (depending on the velocity). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7813_1.fw(4), 1\7813_2.fw(7) |
|||||
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
| 1.4.2.1 | * | 06.10.2026 | 1,020 KB | EXE | AS6_HW_X20CM1941.exe | |
| Popis |
V6.0 HW Upgrade (X20CM1941) Revision information X20CM1941 Version 1.4.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 688530 Support HW-variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7813_1.fw(4), 1\7813_2.fw(100), 1\7813_3.fw(100) Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.1.3: ID: 322660 Extended EPLAN data Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\7813_1.fw(4), 1\7813_2.fw(8) Version1.1.1.2: ID: 257105 Serial number will be displayed correctly Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7813_1.fw(4), 1\7813_2.fw(8) Version 1.1.0.0: ID: 241800 Duty Cycle of AB signal sporadically not correct Due to a faulty implementation of the ABR-simulation there is the possibility of invalid AB signals (depending on the velocity). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\7813_1.fw(4), 1\7813_2.fw(7) |
|||||