DWL@DWL10000297340
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
|---|---|---|---|---|---|---|
| 1.4.0.0 | * | 23.07.2021 | 5 MB | EXE | AS4_HW_X20cIF1063-1.exe | |
| Popis |
V4.0 HW Upgrade (X20cIF1063-1) Revision information X20cIF1063-1 Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.1.0: ID: 721870 Expansion: Operation behind an X20(c)EM* possible The module can now also be operated on an X20(c)EM* Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57909a1.fw(21), 1\57909_1.fw(13) Version 1.3.0.0: ID: 627930 Replacement of the interfacecard in AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 703330 Firmware libraries updated to latest release. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57909a1.fw(21), 1\57909_1.fw(13) Version 1.0.2.0: ID: 466530 AddModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466535 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57909a1.fw(20), 1\57909_1.fw(12) Version 1.0.1.0: ID: 456755 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: No Firmware changed: No ID: 456760 hwx-File Correction Loading object in Hardware difference doesn't work, if Modul (X20IF1043-1) is placed in the Target Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57909a1.fw(20), 1\57909_1.fw(12) Version 1.0.0.0: ID: 342475 Support X20cIF1063-1 Support forAutomation Studio Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57909a1.fw(20), 1\57909_1.fw(12) |
|||||
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
| 1.3.0.0 | * | 19.03.2021 | 5 MB | EXE | AS4_HW_X20cIF1063-1.exe | |
| Popis |
V4.0 HW Upgrade (X20cIF1063-1) Revision information X20cIF1063-1-1 Version 1.3.0.0: ID: 627930 Replacement of the interfacecardin AS "Replace HW Modul" works correktly Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 703330 Firmware libraries updated to latest release. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\57909a1.fw(21), 1\57909_1.fw(13) Version 1.0.2.0: ID: 466530 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466535 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\57909a1.fw(20), 1\57909_1.fw(12) Version 1.0.1.0: ID: 456755 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: No Firmware changed: No ID: 456760 hwx-File Correction Loading object in Hardware difference doesn't work, if Modul (X20IF1043-1) is placed in the Target Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\57909a1.fw(20), 1\57909_1.fw(12) Version 1.0.0.0: ID: 342475 Support X20cIF1063-1 Support for Automation Studio Channel description changed: No Configuration description changed: No Firmwarechanged: No Firmware: 1\57909a1.fw(20), 1\57909_1.fw(12) |
|||||
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
| 1.0.2.0 | * | 19.02.2016 | 868 KB | EXE | AS4_HW_X20cIF1063-1.exe | |
| Popis |
V4.0 HW Upgrade (X20cIF1063-1) Revision information X20cIF1063-1 Version 1.0.2.0: ID: 466530 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466535 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed:Yes Firmware changed: No Firmware: 1\57909a1.fw(20), 1\57909_1.fw(12) Version 1.0.1.0: ID: 456755 Internal error 6999 when creating a project Channel description changed: No Configuration description changed: No Firmware changed: No ID: 456760 hwx-File Correction Loading object in Hardware difference doesn't work, if Modul(X20IF1043-1) is placed in the Target Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57909a1.fw(20), 1\57909_1.fw(12) Version 1.0.0.0: ID: 342475 Support X20cIF1063-1 Support for Automation Studio Channeldescription changed: No Configuration description changed: No Firmware changed: No Firmware: 1\57909a1.fw(20), 1\57909_1.fw(12) |
|||||