DWL@DWL10000064150

Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
1.9.1.0 * 17.07.2015 3 MB EXE AS3.0_HW_X20SI4100.exe
Popis V3.0 HW Upgrade (X20SI4100)

Revision information X20SI4100

Version 1.9.1.0:

ID: 424625
change of input filter
The behaviour of the input filter has changed.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 424630
fw valid from SafetyRelease 1.4 on
The firmware is used for all SafetyReleases from 1.4 on.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 424635
Update Online Help
Update Online Help V1.91
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7613_1.fw(262), 2\7613_1.fw(273), 6\7613_1.fw(301)

Version 1.9.0.0:

ID: 338270 / Support ID: 400112965
2-channel evaluation: additional information at warning
If warning "discrepancy time elapsed" appears for 2-channel evaluation, info0 will now display the chosenPLCopen FBK (equivalent or antivalent).
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 413825
SafeModuleID >300
Now it is possible to set SafeModuleIDgreater than 300, like described in the AS-Help.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 413930
Channel-Status-Info ON
The default value of theChannel-Status information is now ON.
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 414330
Update Online Help
Update Online Help V1.90
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7613_1.fw(262), 2\7613_1.fw(273), 3\7613_1.fw(282), 4\7613_1.fw(290), 5\7613_1.fw(300)

Version 1.6.0.9:

ID: 393880
Update Online Help
Update Online Help V1.80
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7613_1.fw(262), 2\7613_1.fw(273), 3\7613_1.fw(282),4\7613_1.fw(290)

Version 1.6.0.8:

ID: 388395
The module also supports SafetyRelease 1.8
Starting with this version, the module also supports SafetyRelease 1.8
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7613_1.fw(262), 2\7613_1.fw(273), 3\7613_1.fw(282), 4\7613_1.fw(290)

Version 1.6.0.7:

ID: 339215
internal Adjustments
internal Adjustments
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7613_1.fw(262), 2\7613_1.fw(273), 3\7613_1.fw(282), 4\7613_1.fw(290)

Version 1.6.0.6:

ID:335360
The module also supports SafetyRelease 1.7
Starting with this version, the module also supports SafetyRelease 1.7
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No

ID: 335365 / Support ID: 400083263
unlock of SafeModule IDs > 300
SafeModule IDs up to 1023 are now unlocked
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:No
Firmware: 1\7613_1.fw(262), 2\7613_1.fw(273), 3\7613_1.fw(282), 4\7613_1.fw(290)

Version 1.6.0.0:

ID: 313700
Adaption of module configuration file release 1.6
Adaption of module configuration file release 1.6
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7613_1.fw(262), 2\7613_1.fw(273), 3\7613_1.fw(282), 4\7613_1.fw(290)

Version 1.5.0.4:

ID: 303365
Support of AutomationStudio 4.0
Support of AutomationStudio 4.0
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7613_1.fw(262), 2\7613_1.fw(273), 3\7613_1.fw(282), 4\7613_1.fw(290)

Version 1.5.0.3:

ID: 287430
New feature
Discrepancy time maximum from 500ms to 10s increased.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 290250
Datasheet Version 1.50
Datasheet version 1.50 added in Html format
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7613_1.fw(262), 2\7613_1.fw(273), 3\7613_1.fw(282), 4\7613_1.fw(290)

Version 1.4.1.3:

ID: 284610
Release für kompatibles Safety Release 1.5
ID 284600

Parameter for backwards compatibility in description file changed
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7613_1.fw(262), 2\7613_1.fw(273), 3\7613_1.fw(282)

Version 1.4.1.1:

ID: 272195
Release for Safety Release 1.5
Release for Safety Release 1.5
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No
Firmware: 1\7613_1.fw(262), 2\7613_1.fw(273), 3\7613_1.fw(282)

Version 1.4.0.1:

ID: 225420
Safety Release 1.4
- one can configure the channel that shallbe used as pulse source for testpulse with mode "internal" (see manual)
- different levels for logger entires: "Info", "Warning" or "Error" (AR B3.05 required)
- logger entries with level "Info" or "Warning" are sent by only 1 of the 2safety processors to reduce the number of messages
- X2X diagnostics data points (AR 3.08 required)
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\7613_1.fw(262), 2\7613_1.fw(273), 3\7613_1.fw(282)

Version 1.2.1.0:

ID: 210370
Pulse_Mode "external": automatic increment of "Filter_off_us"
For Pulse_Mode "external" the automatic increment of parameter "Filter_off_us" was less than the 5ms described in the documentation.
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes
Firmware: 1\7613_1.fw(262), 2\7613_1.fw(273)

Version 1.2.0.3:

ID: 217720
changes in HWC
fixed typos of safety parameters
enabled for AR B2.96
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No
Firmware: 1\7613_1.fw(262), 2\7613_1.fw(272)

Version 1.2.0.0:

ID: 183260
reduced async communication at boot time
parameters are stored locally and will only be transmitted in case of changes
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 186455
flashing of SE-LEDs
new statesof SE-LEDs:
single flash: safety firmware is still in state PreOp (waiting for start command from SL)
double flash: safety firmware is in operational, but cyclic data connectionto SL is not valid
Channel description changed: No
Configuration description changed: No
Firmware changed: Yes

ID: 194140
increased maximum value of input filters
input filters can be paramtrized up to 500ms (instead of 100ms)
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 199330
operation in cold environment
problemswhen operating in cold environment (0 .. 10°C) solved (logger entries 99850 und 103946)
Channel description changed: No
Configuration descriptionchanged: No
Firmware changed: Yes
Firmware: 1\7613_1.fw(262), 2\7613_1.fw(273), 3\7613_1.fw(282)

Version 1.1.4.0:

ID: 168365
solved sporadic firmware update problems
solved sporadic firmware updateproblems
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7613_1.fw(262)

Version 1.1.3.0:

ID: 180045
enhacements HWC
state information of 2-channel evaluation can be mapped
Aprol support
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7613_1.fw(262), 2\7613_1.fw(273), 3\7613_1.fw(282)

Version 1.1.1.0:

ID: 163865
first official release
first official release
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Firmware: 1\7613_1.fw(259)
Loading
Zpět k seznamu

Vyberte prosím zemi a jazyk

B&R Logo