DWL@DWL10000515514

Verze Jazyk
Operační systém
Datum
Velikost
Typ Stáhnout
3.3.2 * Windows10, Windows11 10.11.2025 101 MB ZIP ADI_Driver_3.3.2.zip
Popis ADI driver universal

The Automation Device Interface (ADI) driver enables access to specific functions of B&R devices.

This can be used to set LEDs or change the brightness on a B&R Automation Panel, for example.

Components

ADI DLL (BrAdi.dll) 6.3.0
ADI DLL (generic interface) (BrAdiGi.dll) 2.3.1
ADI System Service (BR.Adi.Service.exe) 1.4.0
Control Center (BrCtrlCenter.exe) 4.12.0
Display Brightness (BR.Adi.Display.Brightness.exe) 1.2.0
HMI Monitor (BR.Hmi.Monitor.exe) 1.1.1
HMI Report (BR.Hmi.Report.Gui.exe) 1.7.0
MTCX driver (BrMtcxDrv.sys) 1.4.0
UPS Manager (BR.Adi.Ups.Manager.exe) 1.3.1
UPS Service (BR.Adi.Ups.Service.exe) 2.4.0

Error corrections

Installer:
- The NSIS installation system used by B&R can allow local attackers to extend their rights.
CVE-2025-43715, CVSS: 8.1 (high) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H

Changes

Installer:
- Updated .NET Windows Desktop Runtime to version 8.0.21.

Související soubory ke stažení

ADI driver User's Manual

Loading
Zpět k seznamu

Vyberte prosím zemi a jazyk

B&R Logo