DWL@DWL10000017818
| Verze | Jazyk | Operační systém | Datum | Velikost | Typ | Stáhnout |
|---|---|---|---|---|---|---|
| 2.10 | DE | Sonstige | 18.01.2005 | 31 KB | ZIP | usvdc210.zip |
| Popis |
Firmware Upgrade Upgrade Firmware for the B&R 24 V DC UPS (9A0100.11): To download the Upgrade Firmware to the UPS it is necessary to install the B&R UPS Configuration Utility (version V1.22 and higher). |
|||||