Popis
Coupling drives electronically means that multiple drive axes move in a fixed, synchronized relationship – one axis follows another with a predefined motion pattern. This synchronized movement enables applications such as synchronous cutting, dynamic transfer processes and flexible length allocation.
- Requirements
- Automation Studio
- Motion Control
- Contents
- Connect drives using simple axis couplings: linear and non-linear
- Describe the electronic cam and cam automat concept
- Configure a cam in Automation Studio and use it for axis coupling
- Record the movement path of master and slave axes and explain the relationship
- Prepare an axis coupling for operation and learn the process used for error evaluation
- Explain different cams and states
- Select different compensation modes
- Configure a cam automat using mapp Technology
Kód školení
TR2-0417-0
Přihlaste se nyní! Informace o cenách získáte od svého obchodního zástupce
Event location
B&R Paris
1 rue Christian Doppler
Parc Farraday
77700 Serris
Francie
Organizer
Automation Academy France
6 allée Iréne Joliot-Curie
69800 Saint-Priest
Francie
Telefon:
+33 / 4 72793850
Další informace
Od: 26.11.2026
Začátek: 09:00
Do: 27.11.2026
Konec: 17:00
Stav rezervace:
Délka školení:
2 Dny
Jazyk: Francouzština