物料号 描述
8KSC82.ee011ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 2, nominal speed 1100 rpm.
8KSC82.ee016ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 2, nominal speed 1600 rpm.
8KSC82.ee020ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 2, nominal speed 2000 rpm.
8KSC82.ee025ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 2, nominal speed 2500 rpm.
8KSC82.ee030ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 2, nominal speed 3000 rpm.
8KSC84.ee011ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 4, nominal speed 1100 rpm.
8KSC84.ee016ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 4, nominal speed 1600 rpm.
8KSC84.ee020ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 4, nominal speed 2000 rpm.
8KSC84.ee025ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 4, nominal speed 2500 rpm.
8KSC84.ee030ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 4, nominal speed 3000 rpm.
8KSC85.ee011ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 5, nominal speed 1100 rpm.
8KSC85.ee016ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 5, nominal speed 1600 rpm.
8KSC85.ee020ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 5, nominal speed 2000 rpm.
8KSC85.ee025ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 5, nominal speed 2500 rpm.
8KSC85.ee030ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 5, nominal speed 3000 rpm.
8KSC86.ee011ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 6, nominal speed 1100 rpm.
8KSC86.ee016ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 6, nominal speed 1600 rpm.
8KSC86.ee020ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 6, nominal speed 2000 rpm.
8KSC86.ee025ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 6, nominal speed 2500 rpm.
8KSC86.ee030ff00-h Synchronous motor, external cooling, centrifugal fan, flange mounting, B-side foot mounting possible, size 8, length 6, nominal speed 3000 rpm.

请选择国家和语言

B&R Logo