General information
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| UL |
cTÜV SÜDus No. U10 041745 0020 Per UL 61010-2-201 |
Malzeme numarası:
VSC523R25.053P-000Açıklama:
- Machine vision Smart Camera - 800 MHz quad core (ARM Cortex-A9) - With inference accelerator - 2 GB RAM - 2 GB onboard flash drive - Standard size - FPGA image preprocessing - 2x POWERLINK - Sensor 5.3 MP 43 fps - Line scan support - Lens 12 mm, F4 with adjustable focus - LED 16x red/blue/IR/white - Standard LED optics Polished glass on both sides and high AR coating with diffuser
| Automation Studio donanım yükseltmeleri | Sürüm (Tarih) | İndirme |
|---|---|---|
| V4.7 HW Upgrade (VSC523R25.053P-000) | EXE / 17 MB | |
| V6.0 HW Upgrade (VSC523R25.053P-000) | EXE / 17 MB |
| Dökümantasyon | Sürüm (Tarih) | İndirme |
|---|---|---|
| Smart Camera User's Manual | PDF / 12 MB |
| M-CAD (Mechan. Şablonlar) | Sürüm (Tarih) | İndirme |
|---|---|---|
| 3D File STEP Camera S-Mount | STP / 27 MB |
| Sertifikalar | Sürüm (Tarih) | İndirme |
|---|---|---|
| EU Declaration Machine Vision System | PDF / 192 KB |