DWL@DWL10000878428
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.3.0.1 | * | 10/07/2026 | 3 MB | EXE | AS6_HW_X67DC1198.exe | |
| Açıklama |
V6.0 HW Upgrade (X67DC1198) Revision information X67DC1198 Version 1.3.0.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: 770620 New function model "MotionConfiguration" for mappMotion Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\6352_0.fw(105), 1\6352_1.fw(105), 1\6352_10.fw(115), 1\6352_2.fw(105), 1\6352_3.fw(105), 1\6352_5.fw(11) Version 1.2.0.0: ID: 715515 Support new HW-variant 10 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\6352_0.fw(105), 1\6352_1.fw(105), 1\6352_10.fw(1), 1\6352_2.fw(105), 1\6352_3.fw(105),1\6352_5.fw(11) Version 1.1.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.0.6.0: ID: 547605 Module documentation revised Data sheet V3.02 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\6352_0.fw(105), 1\6352_1.fw(105), 1\6352_2.fw(105), 1\6352_3.fw(105), 1\6352_5.fw(11) Version 1.0.5.0: ID: 519555 Module documentation revised Data sheet V3.00 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\6352_0.fw(105), 1\6352_1.fw(105), 1\6352_2.fw(105), 1\6352_3.fw(105), 1\6352_5.fw(11) Version 1.0.4.0: ID: 268675 Enhancement length check of I/O block size during Build Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\6352_0.fw(105), 1\6352_1.fw(105), 1\6352_2.fw(105), 1\6352_3.fw(105), 1\6352_5.fw(11) Version 1.0.3.1: ID: 237195 Customer-specific expansion of hardware description file This upgrade has no impact on the Automation Studio and the standard version of the FieldbusDESIGNER Channel description changed: No Configurationdescription changed: Yes Firmware changed: No Firmware: 1\6352_0.fw(105), 1\6352_1.fw(105), 1\6352_2.fw(105), 1\6352_3.fw(105), 1\6352_5.fw(11) Version 1.0.3.0: ID: 197310 Comparator problem corrected. ATTENTION :: incompatibility at window margin New FW V11 : comparator problem corrected. Channel description changed: No Configuration description changed: Yes Firmware changed: Yes Firmware: 1\6352_0.fw(105),1\6352_1.fw(105), 1\6352_2.fw(105), 1\6352_3.fw(105), 1\6352_5.fw(11) Version 1.0.2.0: ID: 177490 Enhancement SSI encoder configuration and position latch, correction internal communication Enhancement monoflop check SSI encoder configuration and position latch with pos./neg. edge, correction internal communication Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\6352_0.fw(105), 1\6352_1.fw(105), 1\6352_2.fw(105), 1\6352_3.fw(105), 1\6352_5.fw(10) Version 1.0.1.0: ID: 163715 New Firmware V9 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\6352_0.fw(105), 1\6352_1.fw(105), 1\6352_2.fw(105), 1\6352_3.fw(105), 1\6352_5.fw(10) |
|||||