DWL@DWL10000811542
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.1.1.2 | * | 10/07/2026 | 3 MB | EXE | AS6_HW_X20DS838A.exe | |
| Açıklama |
V6.0 HW Upgrade (X20DS838A) Revision information X20DS838A Version 1.1.1.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.1.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.1.0: ID: TDYD-9534 Support BOOL[8] Process Data and fix the issue in the parameter server hwx-adaption: In addition, the data type BOOL[8] is now also available for input and outputprocess data, in which the eight bits are stored as individual Boolean valuesin the I/O mapping. The register addresses in the HWX file have been corrected for the ParameterCtrOut. Versioning error in 1.1.0.0 has been fixed. FW-adaption: In the sequence for data storage (parameterserver), additional commands were included that, in combination with certain devices, caused problems. This issue has been resolved. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12462_1.fw(103) Version 1.1.0.0: ID:TDYD-9534 Support BOOL[8] Process Data and fix the issue in the parameter server hwx-adaption: In addition, the data type BOOL[8] is now also available for input and outputprocess data, in which the eight bits are stored as individual Boolean valuesin the I/O mapping. The register addresses in the HWX file have been corrected for the ParameterCtrOut. FW-adaption: In the sequence for data storage (parameter server), additional commands wereincluded that, in combination with certain devices, caused problems. This issue has been resolved. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12462_1.fw(103) Version 1.0.0.0: ID: TDYD-6352 Support ofX20DS838A Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12462_1.fw(102) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.1.1.1 | * | 08/18/2026 | 3 MB | EXE | AS6_HW_X20DS838A.exe | |
| Açıklama |
V6.0 HW Upgrade (X20DS838A) Revision information X20DS838A Version 1.1.1.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.1.1.0: ID: TDYD-9534 Support BOOL[8]Process Data and fix the issue in the parameter server hwx-adaption: In addition, the data type BOOL[8] is now also available for input and outputprocess data, in which the eight bits are stored as individual Boolean valuesin the I/O mapping. The register addresses in the HWX file have been corrected for the ParameterCtrOut. Versioning error in 1.1.0.0 has been fixed. FW-adaption: In the sequence for data storage (parameter server), additional commands wereincluded that, in combination with certain devices, caused problems. This issue has been resolved. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12462_1.fw(103) Version 1.1.0.0: ID: TDYD-9534 Support BOOL[8] Process Data and fix the issue in the parameter server hwx-adaption: In addition, the data type BOOL[8] is now also available for input and outputprocess data, in which the eight bits are stored as individual Boolean valuesin the I/O mapping. The register addresses in the HWX filehave been corrected for the ParameterCtrOut. FW-adaption: In the sequence for data storage (parameter server), additional commands wereincluded that, in combination with certain devices, caused problems. This issue hasbeen resolved. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12462_1.fw(103) Version 1.0.0.0: ID: TDYD-6352 Support of X20DS838A Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12462_1.fw(102) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.1.1.0 | * | 05/18/2026 | 3 MB | EXE | AS6_HW_X20DS838A.exe | |
| Açıklama |
V6.0 HW Upgrade (X20DS838A) Revision information X20DS838A Version 1.1.1.0: ID: TDYD-9534 Support BOOL[8] Process Data and fix the issue in the parameter server hwx-adaption: In addition, the data type BOOL[8] is now also available for input and outputprocess data, in whichthe eight bits are stored as individual Boolean values in the I/O mapping. The register addresses in the HWX file have been corrected for the ParameterCtrOut. Versioning error in 1.1.0.0 has been fixed. FW-adaption: In the sequence for data storage (parameter server), additional commands wereincluded that, in combination with certain devices, caused problems. This issuehas been resolved. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12462_1.fw(103) Version 1.1.0.0: ID: TDYD-9534 Support BOOL[8] Process Data and fix the issue in the parameter server hwx-adaption: In addition, the data type BOOL[8] is now also available for input and outputprocess data, in which the eight bits are stored as individual Boolean valuesin the I/O mapping. The register addresses in the HWX file have been corrected for the ParameterCtrOut. FW-adaption: In the sequence for data storage (parameter server), additional commands wereincluded that, in combination with certain devices, caused problems. This issue has been resolved. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12462_1.fw(103) Version 1.0.0.0: ID: TDYD-6352 Support of X20DS838A Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12462_1.fw(102) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.1.0.0 | * | 04/27/2026 | 3 MB | EXE | AS6_HW_X20DS838A.exe | |
| Açıklama |
V6.0 HW Upgrade (X20DS838A) Revision information X20DS838A Version 1.1.0.0: ID: TDYD-9534 Support BOOL[8] Process Data and fix the issue in the parameter server hwx-adaption: In addition, the data type BOOL[8] is now also available for input and outputprocess data, in whichthe eight bits are stored as individual Boolean values in the I/O mapping. The register addresses in the HWX file have been corrected for the ParameterCtrOut. FW-adaption: In the sequence for data storage (parameter server), additional commands wereincluded that, in combination with certain devices, caused problems. This issue has been resolved. Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12462_1.fw(103) Version 1.0.0.0: ID: TDYD-6352 Support of X20DS838A Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12462_1.fw(102) |
|||||
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
| 1.0.0.0 | * | 02/20/2025 | 3 MB | EXE | AS6_HW_X20DS838A.exe | |
| Açıklama |
V6.0 HW Upgrade (X20DS838A) Revision information X20DS838A Version 1.0.0.0: ID: TDYD-6352 Support of X20DS838A Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\12462_1.fw(102) |
|||||