DWL@DWL10000878148
| Sürüm | Dil | İşletim sistemi | Tarih | Boyut | Tip | İndirme |
|---|---|---|---|---|---|---|
| 1.4.2.1 | * | 10/06/2026 | 2 MB | EXE | AS6_HW_X20CS1012.exe | |
| Açıklama |
V6.0 HW Upgrade (X20CS1012) Revision information X20CS1012 Version 1.4.2.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.8 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.2.0.0: ID: 591180 New firmware for hardware variant 3 Due to a component discontinuation, the hardware had to be revised. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(212), 1\51903_2.fw(212), 1\51903_3.fw(212) Version 1.1.1.1: ID: 511960 Module documentation revised Data sheet V1.16 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware:1\51903_1.fw(211), 1\51903_2.fw(211) Version 1.1.1.0: ID: 495100 Module documentation revised Data sheet V1.15 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51903_1.fw(211), 1\51903_2.fw(211) Version 1.1.0.1: ID: 470055 Module firmware has been adapted The module is able to evaluate up to 48 parameters form a MBus slave. So the user candemand datenindices from 1 to 48 (previously 1-32). Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(211), 1\51903_2.fw(211) Version 1.0.5.0: ID: 456890 Module documentation revised Datasheet V1.13 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51903_1.fw(210), 1\51903_2.fw(210) Version 1.0.4.0: ID: 433165 Ecad Section Correction Channel description changed: No Configuration description changed: No Firmware changed: No ID: 442250 Correction documentation Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51903_1.fw(210), 1\51903_2.fw(210) Version 1.0.3.1: ID: 414965 FW modification - FlatStream synchronisation modified - error correction, if too many parameters are requested by FlatStream Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 425610 MBus Compatibility extended DIF values with variable data length (0x0D) can be processed. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(210), 1\51903_2.fw(210) Version 1.0.2.1: ID: 409030 Hardware file exdented MBusComand byte can be used acyclically. UART can be desabled when using flat steam interface only. Channel description changed: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51903_1.fw(208), 1\51903_2.fw(208) Version 1.0.2.0: ID: 400720 Firmware extened The modules firmware was adapted for ensuring parameter request on more MBus slaves. Channel description changed: Yes Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(208), 1\51903_2.fw(208) Version 1.0.1.2: ID: 387015 Signaltypes for APROL corrected Channel descriptionchanged: Yes Configuration description changed: No Firmware changed: No Firmware: 1\51903_1.fw(110), 1\51903_2.fw(110) Version 1.0.1.1: ID: 371750 Timing problem gelöst Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(110), 1\51903_2.fw(110) Version 1.0.0.7: ID: 330976 Module internal receive- and send buffers corrected Ensuring the request of raw data on M-Bus slaves with variable data structure, the module internal communication buffers have been adapted to M-Bus specification. Calculation of M-Bus data length in flatstream frame changed and adapted to infinite number of slaves in M-Bus network. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(107) Version 1.0.0.6: ID: 307035 Support X20CS1012 Support for AutomationStudio incl. documentation Channel description changed: No Configuration description changed: No Firmware changed: No ID: 322210 Allow Broadcast Adresse 254 If only one MBus Slave is connected to the X20CS1012, data canbe requested by using primary address 254. (If supported by Mbus slave, this option can also be used, if primary addressof slave is set to 0.) Channel description changed: No Configuration description changed: Yes Firmware changed: Yes ID: 322585 Timing problem emilinated In case of bad configuratrion UART stoped, altough communication had been runed error-free for a random period of time before. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\51903_1.fw(106) Version 1.0.0.2: ID: 298515 Support X20CS1012 Support for AutomationStudio incl. documentation (german) Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\51903_1.fw(102) Version 1.0.0.0: ID: 293370 Support X20CS1012 Support for AutomationStudio Channel description changed: Yes Configuration description changed: Yes Firmware changed: Yes Firmware: 1\51903_1.fw(102) |
|||||