Açıklama
Machine safety ensures occupational safety by minimizing risks in industrial plants. Standards such as ISO 13849 and EN 62061 regulate safety requirements. The safety of machines is ensured through risk assessment, protective equipment and training.
Learning objectives and content
- Overview of the CE procedure
- Determination of the essential normative and legally relevant aspects of machine safety
- Machinery Directive
- Conformity procedure
- Harmonized standards and technical regulations
- Risk assessment per EN ISO 12100:2010
- Risk assessment
- Risk reduction
- Verification
- Protective equipment
- Distance calculation
- Emergency stop
- Separating/moving protective equipment
Model numarası
SEM500.1
Şimdi kayıt ol Fiyat bilgisi için lütfen satış temsilcinizle iletişime geçin.
Etkinlik konumu
B&R HQ: Friedberg
Grüner Weg
61169 Friedberg
Almanya
Organizatör
B&R HQ: Friedberg
Grüner Weg
61169 Friedberg
Almanya
Telefon:
+49 / 6031 68558 - 0
Ek bilgi
Kimden: 12/01/2026
Başla: 09:00
Kime: 12/01/2026
Son: 17:00
Rezervasyon durumu:
Süre:
7 Saatler
Dil: Almanca