Codian Direct Drive Hygienic Design for safe food production

No. 1 choice for hygienic food lines

Food safety starts with the right machine design. The Codian DD HD Delta Robot follows a consistent hygienic approach by using direct drive technology instead of gearboxes. This eliminates one of the major contamination risks in food automation – oil leakage – while supporting reliable, stable operation.

Gearbox-free design for hygienic applications

Without gearboxes, potential contamination sources are removed at the source, making hygiene easier to achieve in practice. Combined with a hygienic design and IP69 protection, the robot is perfectly suited for food processing environments with strict hygiene requirements.

In food processing, even small contamination risks can have a major impact. With our direct drive design, we address this challenge by eliminating gearboxes. This allows machine builders to combine strict hygiene requirements with reliable, high-speed performance in a much more straightforward way.

Ricardo Bosman
Product Manager Codian Robotics

Reliable performance and reduced complexity

At the same time, performance remains a core strength of the Codian delta robot. The compact design and optimized kinematics enable fast, precise movements for pick-and-place applications, supporting high throughput in food processing and primary packaging. Machine builders benefit from space-efficient layouts without compromising performance.

Reduced mechanical complexity also improves day-to-day operation. With fewer wear-prone components, the system delivers stable, predictable performance over time. This helps minimize unplanned downtime and supports continuous production.

In practice, this combination of hygienic design, direct drive technology and performance creates a solid foundation for modern food production – balancing strict hygiene requirements with the need for speed, efficiency and long-term operational stability.

Välj land och språk

B&R Logo