Panel PC 2100 multi-touch
1" WXGA Projected capacitive No No No 15.6" HD Projected capacitive No No No 18.5" HD Projected capacitive No No No 21.5" Full HD Projected capacitive No No No 24" Full HD Projected capacitive No No No [...] all directions The Panel PC 2100 integrates all important interfaces, including 2x Gigabit Ethernet as well as 1x USB 2.0 and 1x USB 3.0. In addition, fieldbuses such as POWERLINK and CAN can be implemented [...] medium, which is also available with 60 GB or more and based on MLC technology. Maximum flexibility All 2nd generation Automation Panels – whether single- or multi-touch – can be transformed into a complete