Beskrivning

SafeMotion provides integrated safety functions directly in the drive system, ensuring that movements such as speed, position or direction are safely monitored at all times. These safety functions can be configured and implemented in Automation Studio using SafeDesigner+.

  • Contents
  • Describe the concept of integrated safe motion control.
  • Identify the available safety functions and explain their purpose and application (e.g., STO, SLS, SS1).
  • Add and configure a safe drive in Automation Studio
  • Explain the relationship between standard and safety applications
  • Explain the procedure for commissioning and troubleshooting a SafeMotion application.
Modellnummer

TR2-0545-0

Anmäl dig nu Kontakta din säljare för prisinformation

Event plats

B&R Ratingen
Oberhausener Straße
40472 Ratingen
Tyskland

Organisatör

B&R Ratingen
Oberhausener Straße
40472 Ratingen
Tyskland

Telefon:
+49 / 211 157 780 - 0

Ytterligare information

Från: 2026-11-17
Start: 09:00


Till: 2026-11-18
Slut: 16:30


Bokningsstatus:
Varaktighet: 2 Dagar

Språk: Tyska