General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Support
Operating systems | |
Windows XP Professional | Yes |
Windows XP Embedded | Yes |
Windows NT 4.0 | Yes |
Windows ME | Yes |
Windows 2000 | Yes |
Windows 98 | Yes |
Windows 95 | Yes |
Electrical properties
Ambient conditions
Temperature | |
Operation | 0 to 55°C |
Storage | -20 to 60°C |
Transport | -20 to 60°C |
Relative humidity | |
Operation | 5 to 95%, non-condensing |
Storage | 5 to 95%, non-condensing |
Transport | 5 to 95%, non-condensing |
Vibration | |
Operation | Max. 9 to 200Hz and 1g (9.8 m/s² 0-peak) |
Storage | Max. 2 to 500Hz and 4g (39.2 m/s² 0-peak) |
Transport | Max. 2 to 500Hz and 4g (39.2 m/s² 0-peak) |
Shock | |
Operation | 15 g, 11 ms |
Storage | 100 g, 6 ms |
Transport | 100 g, 6 ms |
Elevation | |
Operation | Max. 3000 m |
Mechanical properties
Dimensions | |
Width | 185 mm |
Height | 115 mm |
Depth | 69 mm |
Weight | Approx. 1100 g |
Material number:
9A0100.11Description:
- 24 VDC input voltage
- 24 VDC output voltage
- Industrial standard installation
- Communication via serial interface
- Status indicators
- Deep discharge protection
- Short circuit protection
- Maintenance free battery units
The UPS module is used to supply power for systems which cannot be connected directly to the +24 VDC power mains for safety reasons because a power failure could cause data to be lost. The UPS module allows the load system (e.g. industrial PC) to be shut down securely without losing data if a power failure occurs.
Mandatory Accessories
Battery units
Optional Accessories
Undefined
9A0100.13 | UPS battery compartment type A (replacement part), 2x 12 V, 7 Ah, for battery unit 9A0100.12 |
9A0100.15 | UPS battery set type B (replacement part), 2x 12 V, 2.2 Ah, for battery unit 9A0100.14 |
9A0100.17 | UPS battery compartment type C (replacement part), 2x 12 V, 4.5 Ah, for battery unit 9A0100.16 |
Documentation | Version (Date) | Download |
---|---|---|
UPS User's Manual | PDF / 9 MB |
Firmware Upgrades | Version (Date) | Download |
---|---|---|
Firmware Upgrade | ZIP / 31 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 9A0100.11 | ZIP / 511 KB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
UPS Configuration software | ZIP / 3 MB |