9A0100.11

General information
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Interfaces
COM1
Type RS232
Variant DSUB, 9-pin
Support
Operating systems
Windows XP Professional Yes
Windows XP Embedded Yes
Windows NT 4.0 Yes
Windows ME Yes
Windows 2000 Yes
Windows 98 Yes
Windows 95 Yes
Electrical properties
Output during battery operation
Voltage range 21 to 26.8 VDC (40°C) or 28.2 VDC (0°C)
Rated voltage value 24 VDC
Max. output current 8 A (load side)
Power failure bypass Max. 20 minutes at 150 W load (with battery 9A0100.12, 24 V / 7.2 Ah)
Switching threshold for mains/battery operation 18 V at 20 to 30 VDC input
21.5 V at 23.5 to 30 VDC input
Output during mains operation
Voltage range 20 to 30 VDC or 23.5 - 30 VDC depending on the set changeover threshold
Rated voltage value 24 VDC
Max. output current 8 A
Input during mains operation
Power failure bypass Max. 20 min at 150 W load
Voltage range 20 to 30 VDC at a switching threshold of 18 V
23.5 to 30 VDC at a switching threshold of 21.5 V
Rated voltage value 24 VDC
Switching threshold for rechargeable battery 18 V
Battery charging data
Charging clearing voltage 27.6 VDC
Charging current From 0.88 A to 2.88 A depending on type
Fuse Yes, for mains, battery, battery charger
Deep discharge protection Yes, cutoff threshold 21 VDC
Reverse polarity protection Yes, for mains and battery
Short-circuit proof Yes
Overvoltage category per EN 61131-2 II
Ambient conditions
Temperature
Operation 0 to 55°C
Storage -20 to 60°C
Transport -20 to 60°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Vibration
Operation Max. 9 to 200Hz and 1g (9.8 m/s² 0-peak)
Storage Max. 2 to 500Hz and 4g (39.2 m/s² 0-peak)
Transport Max. 2 to 500Hz and 4g (39.2 m/s² 0-peak)
Shock
Operation 15 g, 11 ms
Storage 100 g, 6 ms
Transport 100 g, 6 ms
Elevation
Operation Max. 3000 m
Mechanical properties
Dimensions
Width 185 mm
Height 115 mm
Depth 69 mm
Weight Approx. 1100 g
Material number:
9A0100.11
Description:

  • 24 VDC input voltage
  • 24 VDC output voltage
  • Industrial standard installation
  • Communication via serial interface
  • Status indicators
  • Deep discharge protection
  • Short circuit protection
  • Maintenance free battery units

The UPS module is used to supply power for systems which cannot be connected directly to the +24 VDC power mains for safety reasons because a power failure could cause data to be lost. The UPS module allows the load system (e.g. industrial PC) to be shut down securely without losing data if a power failure occurs.

Mandatory Accessories
Battery units
9A0100.12 UPS 24 VDC, 24 VDC input, 24 VDC output, serial interface
9A0100.14 UPS 24 VDC, 24 VDC input, 24 VDC output, serial interface
9A0100.16 UPS 24 VDC, 24 VDC input, 24 VDC output, serial interface
Others
9A0017.01 UPS 24 VDC, 24 VDC input, 24 VDC output, serial interface
9A0017.02 UPS 24 VDC, 24 VDC input, 24 VDC output, serial interface
Optional Accessories
Undefined
9A0100.13 UPS 24 VDC, 24 VDC input, 24 VDC output, serial interface
9A0100.15 UPS 24 VDC, 24 VDC input, 24 VDC output, serial interface
9A0100.17 UPS 24 VDC, 24 VDC input, 24 VDC output, serial interface
Documentation Version (Date) Download
UPS User's Manual PDF / 9 MB
Firmware Upgrades Version (Date) Download
Firmware Upgrade ZIP / 31 KB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 9A0100.11 ZIP / 511 KB
Tools / Utilities / Examples Version (Date) Download
UPS Configuration software ZIP / 3 MB

Please choose country and language

B&R Logo