9A0100.15

General information
Battery
Type Panasonic 12 V 2.2 Ah
Service life Up to 5 years
Variant Maintenance-free lead acid battery
Service interval during storage Charge 1 time every 6 months
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Electrical properties
Nominal voltage 12 V
Capacity 2.2 Ah
Battery charging data
Charging current Typ. 0.88 A
Ambient conditions
Temperature
Operation 0 to 40°C
Storage -15 to 40°C
Transport -15 to 40°C
Relative humidity
Operation 25 to 85%, non-condensing
Storage 25 to 85%, non-condensing
Transport 25 to 85%, non-condensing
Mechanical properties
Dimensions
Width 34 mm
Length 117 mm
Height 66 mm
Weight Approx. 1900 g
Material number:
9A0100.15
Description:
UPS battery set type B (replacement part), 2x 12 V, 2.2 Ah, for battery unit 9A0100.14
Documentation Version (Date) Download
Material Safety Data Sheet PDF / 118 KB
UPS User's Manual PDF / 9 MB

Please choose country and language

B&R Logo