Built to detect, adapt, monitor and predict.

B&R motion software brings intelligence directly into the motion platform, helping machine builders improve machine performance while reducing engineering effort. Pre-built software features detect changing conditions, adapt motion behavior and provide advanced functionality directly where motion happens.

SPT Chart Editor

Implement custom, high-speed application logic directly on the ACOPOS drive with SPT (Smart Process Technology). Graphical programming, user friendly access to predefined function blocks, and direct access to existing firmware functions simplify development while enabling fast I/O handling and drive-level execution. 

Ultra Fast Cycle Time *

Shorter servo loop cycle times reduce delay and improve tracking, trigger response and disturbance suppression. Standard, Advanced and Power modes allow the control cycle to be matched to each axis, in real time.

Model-Based Control

Model-based control uses a dynamic machine model within the servo loop to improve the behavior of flexible systems and systems with insufficient encoder resolution. Model-based feedforward and virtual sensor feedback improve tracking, disturbance rejection and oscillation damping.

Suppression of Periodical Disturbances

Repetitive Control reduces periodic and position-dependent disturbances by learning past controller actions and using them to predict future axis behavior. This improves speed and position accuracy while reducing lag error, ripple, vibration and noise.

Gearbox Torque Limitation

Gearbox Torque Limitation calculates the gearbox output torque and uses this value to limit torque according to the required gearbox limits. This helps protect critical mechanical components while preserving usable motor performance in dynamic applications.

Adaptive PWM *

Adaptive PWM dynamically changes the PWM frequency according to motor speed to balance performance and losses across the operating range. At low or zero speed, reduced switching losses preserve thermal margin and improve overload capability, while nominal switching frequency is used at higher speeds, reducing current ripple and motor losses.

Adaptive Notch Filter *

The Adaptive Notch Filter automatically detects and tracks changing mechanical resonance frequencies during operation. By targeting the dominant resonance instead of relying on a fixed center frequency, it reduces manual retuning while maintaining accurate attenuation and useful control bandwidth.

Vibratory Control *

B&R Vibratory Control is a concept that integrates the control of electromagnetic vibratory feeders into the ACOPOS P3 servo drive. Advanced control algorithms control the excitation current, while Automation Studio integration and autotuning support simplified commissioning and steady operation under changing conditions.

* Features require license

 

Our goal is to make advanced motion functionality easier to use, so machine builders can focus on improving machine performance instead of adding engineering complexity.

Connect on LinkedIn

Mohamed Ahmed
Global Product Manager - Motion Software
 

Find the right motion software feature for your application

Get a quick overview of our features and see which solutions best fit your application needs.

* Features require license
Feature Primary Application Focus
SPT Chart Editor Fast applications programming through graphical interface.
* Ultra Fast Cycle Time Highly dynamic motion and fast tracking
Model-Based Control Flexible mechanical systems control and high-precision motion applications
Suppression Of Periodical Disturbances Controlling periodical axes with high precision
Gearbox Torque Limitation Gearbox torque control in a dynamic drivetrain with torque-limited components
* Adaptive PWM High torque and standstill application with changing speed
* Adaptive Notch Filter Systems with changing mechanical load
* Vibratory Control Efficient control for Electromagnetic vibratory feeders

Wybierz kraj i język

B&R Logo