Material Number Description
VLA001060.660 Line laser for 2.5D - Red (660 nm) - Adjustable focus - Output power 30 mW - Beam angle 30°
VLA004075.660 Line laser for 2.5D - Red (660 nm) - Adjustable focus - Output power 40 mW - Beam angle 75°
VLA007090.660 Line laser for 2.5D - Red (660 nm) - Adjustable focus - Output power 50 mW - Beam angle 90°

Wybierz kraj i język

B&R Logo