Material Number Description
VLE0C0120 C-Mount 12 mm optics, 150 lp/mm, F/1.8 - F/16, 2/3"
VLE0C0160 C-Mount 16 mm optics, 150 lp/mm, F/1.8 - F/16, 2/3"
VLE0C0250 C-Mount 25 mm optics, 150 lp/mm, F/1.8 - F/16, 2/3"
VLE0C0350 C-Mount 35 mm optics, 150 lp/mm, F/1.8 - F/16, 2/3"
VLE0C0500 C-Mount 50 mm optics, 150 lp/mm, F/1.8 - F/16, 2/3"
VLE0T0001 C mount lens tube, inner diameter: 42 mm, inner length: 55 mm

Wybierz kraj i język

B&R Logo