Material Number Description
X67AT1311 X67 temperature input module, 4 resistance measurement inputs, 2- or 4-wire measurement, Pt100, resolution 0.01 K
X67AT1322 X67 temperature input module, 4 resistance measurement inputs, 2- or 4-wire measurement, PT100, PT1000, KTY10, KTY84, resolution 0.1 K
X67AT1402 X67 temperature input module, 4 thermocouple inputs, type J, K, N, R, S, resolution 0.1 K

Wybierz kraj i język

B&R Logo