Material Number Description
XSBCM0001.12500-0 ACOPOS X2 motor cable, length 1 m, 4x 0.75 mm², M12 L-coded motor connector, straight, screw cap, shielded, can be used in cable drag chains
XSBCM0002.12500-0 ACOPOS X2 motor cable, length 2 m, 4x 0.75 mm², M12 L-coded motor connector, straight, screw cap, shielded, can be used in cable drag chains
XSBCM0005.12500-0 ACOPOS X2 motor cable, length 5 m, 4x 0.75 mm², M12 L-coded motor connector, straight, screw cap, shielded, can be used in cable drag chains
XSBCM0010.12500-0 ACOPOS X2 motor cable, length 10 m, 4x 0.75 mm², M12 L-coded motor connector, straight, screw cap, shielded, can be used in cable drag chains

Wybierz kraj i język

B&R Logo