Material Number Description
XSBCI0001.13600-0 ACOPOS X2 encoder cable, length 1 m, 4x 0.5 mm² + 6x 0.14 mm², M12 A-coded motor connector, straight, screw cap, shielded, can be used in cable drag chains
XSBCI0002.13600-0 ACOPOS X2 encoder cable, length 2 m, 4x 0.5 mm² + 6x 0.14 mm², M12 A-coded motor connector, straight, screw cap, shielded, can be used in cable drag chains
XSBCI0005.13600-0 ACOPOS X2 encoder cable, length 5 m, 4x 0.5 mm² + 6x 0.14 mm², M12 A-coded motor connector, straight, screw cap, shielded, can be used in cable drag chains
XSBCI0010.13600-0 ACOPOS X2 encoder cable, length 10 m, 4x 0.5 mm² + 6x 0.14 mm², M12 A-coded motor connector, straight, screw cap, shielded, can be used in cable drag chains

Wybierz kraj i język

B&R Logo