Material Number Description
X20cBC0043-10 X20 bus controller, coated, 1 CANopen interface, order 1x terminal block TB2105 separately! Order bus base, power supply module and terminal block separately!
X20cBC0083 X20 bus controller, coated, 1 POWERLINK interface, integrated 2-port hub, 2x RJ45, order bus base, power supply module and terminal block separately!
X20cBC0087 X20 bus controller, coated, Modbus TCP or Modbus UDP interface, integrated 2-port switch, 2x RJ45, order bus base, power supply module and terminal block separately!
X20cBC00E3 X20 bus controller, coated, 1 PROFINET IO interface, integrated 2-port switch, 2x RJ45, order bus base, power supply module and terminal block separately!

Wybierz kraj i język

B&R Logo