Material Number Description
5ACCRHMI.0000-000 HMI grounding clip
5ACCRHMI.0007-000 HMI installation tool for swing arm: - 1x torque wrench 0.4 - 2.0 Nm - 1x torque wrench 2.0 - 10.0 Nm - 1x hex head bit 3.0, length 89 mm - 1x hex head bit 5.0, length 89 mm - 1x Torx 10 bit, length 90 mm - 1x Torx 20 bit, length 89 mm - 1x Torx 25 bit, length 89 mm - 1x Torx 30 bit, length 89 mm
5ACCRHMI.0019-000 Interface cover - for APC910/PPC900 - for APC3x00/PPC3x00 - for APC4100
5ACCRPC2.0000-000 Mounting screw kit - For PPC2100/PPC2200/PPC2300 - 4x screw M3x34 mm - 2x special screw PPC2100
5ACCRPC2.0001-000 Interface covers - For xPC2100/xPC2200/xPC2300 - 1x cover set
5ACCUSB2.0002-000 2-port USB hub, passive - For Automation Panel 5000

Wybierz kraj i język

B&R Logo