Material Number Description
0TB103.9 Connector 24 VDC - 3-pin, female - Screw clamp terminal block 3.31 mm²
0TB103.91 Connector 24 VDC - 3-pin, female - Cage clamp terminal block 3.31 mm²
0TB1104.8100 Accessory terminal block (3.5), 4-pin, cage clamp terminal block, 1.5 mm², protected against vibration by the screw flange
0TB1112.8010 Accessory terminal block, 12-pin, screw clamp terminal block 1.5 mm², Screw flange, pitch 3.5 mm
5A9000.73 cHMI housing replacement gasket 15" For 5AP920.1505-K04, 5AP920.1505-K14, 5AP920.1505-K24, 5AP920.1505-K34, 5AP920.1505-K94, 5AP920.1505-K96, 5AP92D.1505-I00 1 pc.
5A9000.74 cHMI housing replacement gasket 19" For 5AP920.1906-K14, 5AP920.1906-K34, 5AP92D.1906-I00 1 pc.
5A9000.75 cHMI housing Torx replacement screws 20 pcs.
5A9000.76 cHMI housing slotted replacement screws 20 pcs.
5A9000.D3 cHMI replacement gasket 5AP99D.156B-B62 1 pc.
5A9000.D4 cHMI replacement gasket 5AP93D.185B-B62 1 pc.
5A9000.D5 cHMI replacement gasket 5AP99D.185B-B62 and 5AP99D.185C-B62 1 pc.
5A9000.D6 cHMI replacement gasket 5AP99D.215C-B62 1 pc.
5A9000.D7 cHMI replacement gasket 5AP93D.240C-B62 1 pc.

Wybierz kraj i język

B&R Logo