DWL@DWL10000878265
| Wersja | Język | System operacyjny | Data | Rozmiar | Typ | Pobierz |
|---|---|---|---|---|---|---|
| 1.3.1.1 | * | 07/10/2026 | 3 MB | EXE | AS6_HW_X20IF1051-1.exe | |
| Opis |
V6.0 HW Upgrade (X20IF1051-1) Revision information X20IF1051-1 Version 1.3.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installedfirmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.3.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration descriptionchanged: yes Firmware changed: no Version 1.2.3.0: ID: 468905 netX configuration module name can be defined for X20IF1053-1 in AS4 at SGCCPU Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42764a1.fw(27), 1\42764_1.fw(12) Version 1.2.2.0: ID: 466750 FDT/DTM Cycle Time change Change parameter name "Cycle time [µs]" to "Data exchange time (CPU-netX) [µs]" Channel description changed: No Configuration description changed: Yes Firmware changed: No ID: 466755 Add ModulOK in I/O Mapping Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42764a1.fw(27), 1\42764_1.fw(12) Version 1.2.1.1: ID: 382890 Dynamic configuration The name of the generated netX module can be freely assigned in order to enable a dynamic configuration of netX modules in AR. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42764a1.fw(27), 1\42764_1.fw(12) Version 1.2.0.0: ID: 283605 New firmware: ODVA certification Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42764a1.fw(27), 1\42764_1.fw(12) Version 1.1.0.0: ID: 257360 Vendor ID changed Module notifies now with the B&R Vendor ID Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware:1\42764a1.fw(21), 1\42764_1.fw(12) Version 1.0.2.0: ID: 240715 X20 Interface Device Net Master, Configuration of netX cycle time X20 Interface Device Net Master, Configuration of netX cycle time. Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\42764a1.fw(17), 1\42764_1.fw(12) Version 1.0.1.0: ID: 235835 Interface module DeviceNet master, first version Interface module DeviceNet master, first version Channeldescription changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\42764a1.fw(17), 1\42764_1.fw(12) |
|||||