Opis
The B&R Vision System portfolio includes cameras, lighting and software, with image processing executed directly in the camera. Vision functions are configured, simulated and deployed in Automation Studio using mapp Vision.
- Requirements
- Automation Studio
- Contents
- Describe the basics of light (exposure time, diffused and reflective light) and lenses (aperture, depth of field)
- Sketch an example topology with B&R Vision System hardware
- Add and configure integrated machine vision hardware in a project
- Interact with the mapp Vision HMI
- Name integrated image processing functions (vision functions) and describe typical use cases
- Implement a vision function and test the vision application with different pictures
- Recognize vision functions that can be used as alignment source or alignment receiver
- Explain how alignment works and implement the connection between the alignment source and receiver
- Execute the vision functions and the alignment step by step in the offline HMI application
Numer modelu
TR3-1610-0
Zapisz się teraz Aby uzyskać informacje o cenach, skontaktuj się z przedstawicielem handlowym.
Lokalizacja wydarzenia
B&R HQ: Breda
Hoge Schouw
4817 Breda
Holandia
Organizator
B&R HQ: Breda
Hoge Schouw
4817 Breda
Holandia
Tel.:
+31 / 76 5715303
Informacje dodatkowe
Od: 24/11/2026
Start: 09:00
Do: 26/11/2026
Koniec: 16:00
Status rezerwacji:
Czas trwania:
3 Dni
Język: Holenderski