Opis
B&R offers a comprehensive portfolio of products that can be combined to build systems ranging from compact machines to large scale production plants. To ensure continuous 24/7 operation, a wide range of diagnostic capabilities is available for different user groups covering both software and hardware components.
- Requirements
- Basic technical knowledge
- Contents
- Identify common system components and understand their general purpose in machine architectures
- Recognize device information and technical characteristics that are relevant for service work
- Interpret system behavior, alarms and status information to understand the root of machine issues
- Apply fundamental diagnostic methods to gather meaningful information from machines and controllers
- Use software‑based tools to analyze performance, behavior and error conditions in automation systems
- Combine practical troubleshooting steps with relevant online information to build sustainable competence
- Follow structured workflows to increase reliability and consistency in troubleshooting scenarios
- Handle basic data‑related tasks such as reading, documenting, securing and restoring system information
- Evaluate diagnostic results and decide on the appropriate next steps based on available evidence
- Perform hardware‑related service tasks and safely put systems back into operation
- Understand key principles that influence system stability, such as EMC practices
Numer modelu
TR3-0920-0
Zapisz się teraz Aby uzyskać informacje o cenach, skontaktuj się z przedstawicielem handlowym.
Lokalizacja wydarzenia
B&R Paris
1 rue Christian Doppler
Parc Farraday
77700 Serris
Francja
Organizator
Automation Academy France
6 allée Iréne Joliot-Curie
69800 Saint-Priest
Francja
Tel.:
+33 / 4 72793850
Informacje dodatkowe
Od: 18/11/2026
Start: 09:00
Do: 20/11/2026
Koniec: 17:00
Status rezerwacji:
Czas trwania:
3 Dni
Język: Francuski