Opis
At B&R, motion control goes hand in hand with servo drives, motors and the mapp Motion software package.
This is the basis for other motion and robotic trainings.
- Requirements
- Automation Studio
- Contents
- Name all components in a drive system and explain how they work
- Select the appropriate drive hardware for your application from the B&R product portfolio
- Describe the PLCopen motion control standard and learn to understand the mapp Motion concept that is based on it
- Configure a single axis in Automation Studio and create applications for controlling single axes
- Use mapp Cockpit for axis commissioning and diagnostics
- Use various diagnostic tools for B&R drive technology in a targeted manner
- Simulate a drive system or parts of it
Numer modelu
TR3-0415-0
Zapisz się teraz Aby uzyskać informacje o cenach, skontaktuj się z przedstawicielem handlowym.
Lokalizacja wydarzenia
B&R Paris
1 rue Christian Doppler
Parc Farraday
77700 Serris
Francja
Organizator
Automation Academy France
6 allée Iréne Joliot-Curie
69800 Saint-Priest
Francja
Tel.:
+33 / 4 72793850
Informacje dodatkowe
Od: 23/11/2026
Start: 09:00
Do: 25/11/2026
Koniec: 17:00
Status rezerwacji:
Czas trwania:
3 Dni
Język: Francuski