Opis
Automation Studio, B&R's integrated engineering environment, provides a unified platform for configuring hardware, developing machine software and commissioning complete automation systems.
This is the basis for most other trainings.
- Requirements
- Basic technical knowledge
- Contents
- Download, install and license Automation Studio
- Navigate through the different views and context-sensitive windows
- Compare online and offline version of Automation Help and search for information
- Create a new project from scratch and add I/O modules
- Establish communication with a controller either directly (point-to-point) or via a network (DHCP server) and transfer the project to the controller
- Switch between ARsim and real hardware and find the data in the status bar
- Describe key features and name different types of Automation Runtime variants
- Install, upgrade and use an Automation Runtime version in a project
- Name and explain the different operating states
- Describe RAM and ROM, memory partitions and the benefits of remanent variables
- Explain the concept of cycle time, idle time and priorities; illustrate a cycle time violation and explain the reason
- Describe AR I/O management with I/O mapping and I/O scheduler
- Add an Structured Text program and create variables using different data types and name and describe the three different variable scopes
- Use basic diagnostic tools
Numer modelu
TR2-0210-0
Zapisz się teraz Aby uzyskać informacje o cenach, skontaktuj się z przedstawicielem handlowym.
Lokalizacja wydarzenia
B&R HQ: Breda
Hoge Schouw
4817 Breda
Holandia
Organizator
B&R HQ: Breda
Hoge Schouw
4817 Breda
Holandia
Tel.:
+31 / 76 5715303
Informacje dodatkowe
Od: 03/11/2026
Start: 09:00
Do: 04/11/2026
Koniec: 16:00
Status rezerwacji:
Czas trwania:
2 Dni
Język: Holenderski