Opis

Automation Studio, B&R's integrated engineering environment, provides a unified platform for configuring hardware, developing machine software and commissioning complete automation systems.

This is the basis for most other trainings.

  • Requirements
  • Basic technical knowledge
  • Contents
  • Download, install and license Automation Studio
  • Navigate through the different views and context-sensitive windows
  • Compare online and offline version of Automation Help and search for information
  • Create a new project from scratch and add I/O modules
  • Establish communication with a controller either directly (point-to-point) or via a network (DHCP server) and transfer the project to the controller
  • Switch between ARsim and real hardware and find the data in the status bar
  • Describe key features and name different types of Automation Runtime variants
  • Install, upgrade and use an Automation Runtime version in a project
  • Name and explain the different operating states
  • Describe RAM and ROM, memory partitions and the benefits of remanent variables
  • Explain the concept of cycle time, idle time and priorities; illustrate a cycle time violation and explain the reason
  • Describe AR I/O management with I/O mapping and I/O scheduler
  • Add an Structured Text program and create variables using different data types and name and describe the three different variable scopes
  • Use basic diagnostic tools
Numer modelu

TR2-0210-0

Zapisz się teraz Aby uzyskać informacje o cenach, skontaktuj się z przedstawicielem handlowym.

Lokalizacja wydarzenia

B&R HQ: Breda
Hoge Schouw
4817 Breda
Holandia

Organizator

B&R HQ: Breda
Hoge Schouw
4817 Breda
Holandia

Tel.:
+31 / 76 5715303

Informacje dodatkowe

Od: 06/10/2026
Start: 09:00


Do: 07/10/2026
Koniec: 16:00


Status rezerwacji:
Czas trwania: 2 Dni

Język: Holenderski