Transponder 125 kHz, read/write unit, installation diameter 22.5 mm, USB attachment cable length 800 mm, IP65 protection (front).
X20 safe digital counter module, 1 safe type A digital counter channel, 7 kHz, 24 VDC
ACOPOSmulti motor cable, length 10 m, 4x 4 mm² + 2x 0.75 mm² + 2x 1 mm², 8-pin female speedtec motor connector size 1, integrated shield plate, can be used in cable drag chains
X20 bus receiver, coated, X2X Link, supply for X2X Link and internal I/O power supply, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
ACOPOSmulti accessory set for encoder buffering consisting of: 1x battery AA 3.6 V, 1x protective cover for battery holder
X20 digital output module, 2 outputs, 24 VDC, 0.5 A, sink, 3-wire connections
2005 programmable I/O processor, 850 kB SRAM, 1.5 MB FlashPROM, 1 RS232 interface, 1 CAN interface, CAN: Electrically isolated, network-capable, max. 12 digital inputs 24 VDC, sink, max. 12 digital outputs
screen (resistive), 12 soft keys, 20 function keys and 92 system keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front)
screen (resistive), 10 soft keys, 28 function keys and 20 system keys, 1 aPCI slot, 64 MB SDRAM, 256 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2xUSB, battery, metal housing, IP65 protection (front)
Embedded controller, x86 100 MHz Intel compatible, 16 MB DRAM, 32 kB SRAM, removable application memory: CompactFlash, 1 CAN interface, 1 PROFIBUS DP slave interface 1 X2X Link master interface, 1 Ethernet
国と言語を選ぶ