For a full description of the package-based license model, Click Here

To return to the mapp Axis main page, Click Here

Starter

  • Up to 3 axes (excluding non-B&R DS402 axes)
  • Any movement that is not synchronized motion
  • Standard drive controller functionality
  • No license required

Free

Premium

  • Includes all Starter package functionality
  • Unlimited number of axes
  • Advanced drive controller functionality
  • License required per target system

Recommended

Ultimate

  • Includes all Premium package functionality
  • Complete drive controller functionality
  • License required per target system
mapp Axis licenses
mapp Axis versions

Starter vs Premium Package vs Ultimate Package

Starter

Premium

Ultimate

Maximum 3 axes (regardless of axis type, excluding non-B&R DS402)

Unlimited axes (regardless of type)

Any motion that does not involve synchronous motion

Absolute, relative, speed and torque controlled movement

Standard drive controller functionality (position, velocity, & current controllers), including feed forward control (velocity and torque)

Unlimited number of axes (regardless of axis type)

-

Axis couplings

-

Backlash compensation

-

Encoderless control

-

Repetitive control

-

ISQ ripple

-

Administrative axis groups

-

reACTION

-

-

Model-based control

-

-

Future advanced functionalities

-

-

国と言語を選ぶ

B&R Logo