型番 説明
8F1SC.100.100000-1 ACOPOStrak shuttle 50 mm suitable for diverters, standard, generation 2
8F1SC.100.10000I-1 ACOPOStrak shuttle 50 mm suitable for diverters, standard, generation 2, 1 pc.
8F1SC.100.10000X-1 ACOPOStrak shuttle 50 mm suitable for diverters, standard, generation 2, 10 pc.
8F1SC.102.100000-1 ACOPOStrak shuttle 50 mm not suitable for diverters, standard, generation 2
8F1SC.102.10000I-1 ACOPOStrak shuttle 50 mm not suitable for diverters, standard, generation 2, 1 pc.
8F1SC.102.10000X-1 ACOPOStrak shuttle 50 mm not suitable for diverters, standard, generation 2, 10 pc.
8F1SC.201.100000-1 ACOPOStrak shuttle 100 mm suitable for diverters, standard, generation 2
8F1SC.201.10000I-1 ACOPOStrak shuttle 100 mm suitable for diverters, standard, generation 2, 1 pc.
8F1SC.201.10000X-1 ACOPOStrak shuttle 100 mm suitable for diverters, standard, generation 2, 10 pc.
8F1SC.203.100000-1 ACOPOStrak shuttle 100 mm not suitable for diverters, standard, generation 2
8F1SC.203.10000I-1 ACOPOStrak shuttle 100 mm not suitable for diverters, standard, generation 2, 1 pc.
8F1SC.203.10000X-1 ACOPOStrak shuttle 100 mm not suitable for diverters, standard, generation 2, 10 pc.
8F1SM.102.100000-1 ACOPOStrak, shuttle 60 mm, metal-to-metal system
8F1SM.102.10000X-1 ACOPOStrak, shuttle 60 mm, metal-to-metal system, 10 piece

国と言語を選ぶ

B&R Logo