型番 説明
X20CS1012 X20 interface module, 1 M-Bus master interface, integrated slave power supply
X20CS1013 X20 interface module, 1 DALI master interface
X20CS1020 X20 interface module, 1 RS232 interface, max. 115.2 kbit/s
X20CS1030 X20 interface module, 1 RS422/485 interface, max. 115.2 kbit/s
X20CS1070 X20 interface module, 1 CAN bus interface, max. 1 Mbit/s, object buffer in the transmit and receive directions
X20CS2770 X20 interface module, 2 CAN bus interfaces, max. 1 Mbit/s, object buffer in the transmit and receive directions

国と言語を選ぶ

B&R Logo