型番 説明
X20DC1073 X20 digital counter module, 1x SinCos, 1 Vss, 400 kHz input frequency, encoder monitoring, NetTime function
X20DS1119 X20 multifunction digital signal processor, 3 digital channels 5 V (symmetrical) configurable as inputs or outputs, 2 digital input channels 24 V (asymmetrical), max. 2 event counters, 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with 1 reference pulse, 1 SSI absolute encoder, NetTime function
X20DS1319 X20 multifunction digital signal processor, 4 digital input channels, 4 digital channels configurable as inputs or outputs, 2 event counters 1 universal counter pair as AB counter or up/down counter, linear movement generator (A/B, direction/frequency) with max. 2 reference pulses, SSI absolute encoder, NetTime function
X20DS1828 X20 digital signal module, 1 HIPERFACE interface, NetTime function
X20DS1928 X20 digital signal module, 1 EnDat 2.1/2.2 interface, NetTime function
X20DS4389 X20 digital signal module, 4 digital inputs, 24 VDC, 4 digital outputs, 24 VDC, 0.1 A, oversampling I/O functions, time-triggered I/O functions, NetTime function

国と言語を選ぶ

B&R Logo