General information
| Certifications | |
| CRA (Cyber Resilience Act) | Evaluation ongoing |
型番:
1TGSIMTS.SNG.00-02説明:
The single-user license allows exactly one user to use Automation Studio Target for Simulink at any given time for a period of one year. Automation Studio Target for Simulink enables automatic code generation from MATLAB/Simulink for Automation Studio. Support for C, C++ for tasks and function blocks. Simulink external mode, Simulink C-S functions, model referencing and SimScape are also supported. The license is stored in a software license container that is permanently bound to the computer. Transferring the license to another computer is therefore not possible. After one year, the license will automatically be extended an additional year and invoiced accordingly as long as the license has not been canceled before expiration.
詳しい情報:
The life cycle status is displayed for each product after logging in.
The life cycle status of a license is always Active.
The life cycle status for the software product or the software version is different from the life cycle status of the license.
See: Product lifecycle
オプションで付属可
Automation Studio Target for Simulink versions
| 1SWASTSI610 | AS Target for Simulink 6.10 |
| 1SWASTSI7 | AS Target for Simulink 7 |
Undefined
| 1SWASTSI33 | AS Target for Simulink 3.3 |
| 1SWASTSI450 | AS Target for Simulink 4.5.0 |
| 1SWASTSI560 | AS Target for Simulink 5.6.0 |
| 1SWASTSI621 | AS Target for Simulink 6.2.1 |
| 1SWASTSI622 | AS Target for Simulink 6.2.2 |
| 1SWASTSI630 | AS Target for Simulink 6.3.0 |
| 1SWASTSI631 | AS Target for Simulink 6.3.1 |
| 1SWASTSI640 | AS Target for Simulink 6.4.0 |
| 1SWASTSI641 | AS Target for Simulink 6.4.1 |
| 1SWASTSI642 | AS Target for Simulink 6.4.2 |
| 1SWASTSI651 | AS Target for Simulink 6.5.1 |
| 1SWASTSI660 | AS Target for Simulink 6.6.0 |
| 1SWASTSI661 | AS Target for Simulink 6.6.1 |
| 1SWASTSI670 | AS Target for Simulink 6.7.0 |
| 1SWASTSI671 | AS Target for Simulink 6.7.1 |
| 1SWASTSI680 | AS Target for Simulink 6.8.0 |
| 1SWASTSI690 | AS Target for Simulink 6.9.0 |
| 1SWASTSI691 | AS Target for Simulink 6.9.1 |