1TGMPISQRIP.10-01

General information
System requirements
Automation Studio 4.3.4 or later
Automation Runtime B4.34 or later
mapp Technology Package mapp Motion
Basic package license Any mapp Motion basic package license
Behavior if license missing The functions cannot be used; an LED on the target system is blinking. In addition, an entry is made in the logbook.
Certifications
CRA (Cyber Resilience Act) In preparation
型番:
1TGMPISQRIP.10-01
説明:
Compensation for motor-specific disturbances. License required for ACOPOS P3.
代表的な用途:
  • Precise positioning drives at slow speeds
  • Motors with high harmonic content
  • Motors with high cogging torque
  • Direct drives with torque motors
機能の範囲:

The clear correlation between the encoder position and a motor-specific disturbance makes it possible to identify motor-internal disturbance torques. During the identification procedure, the disturbance torque is automatically recorded over at least one mechanical revolution. Based on this signal waveform, intelligent algorithms then generate a data set for that specific motor that can be used immediately for compensation.

詳しい情報:

See the EULA at www.br-automation.com/eula.

必須アクセサリ
Technology Guard
0TG1000.01 Technology Guard (MSD)
0TG1000.02 Technology Guard (HID)

国と言語を選ぶ

B&R Logo