V4.6 HW Upgrade (8B0C0320HC00.B00-1)

DWL@DWL10000681239

仕様版 言語
オペレーティングシステム
日付
サイズ
タイプ ダウンロード
1.0.1.1 * 2022/10/12 605 KB EXE AS4_HW_8B0C0320HC00.B00-1.exe
説明 V4.6 HW Upgrade (8B0C0320HC00.B00-1)

Revision information 8B0C0320HC00.B00-1

Version 1.0.1.1:

ID: 759375
Extended the cyclic status
The new cyclic status bits "AcknowledgeAllErrorsExecuted" and "AcknowledgeAllWarningsExecuted" indicate that the associated command "AcknowledgeAllErrors" or "AcknowledgeAllWarnings" has been executed (used as of mapp Motion5.19.0).

-Automation Studio version 4.6.3.55
-mapp Motion version 5.13.1
Channel description changed: Yes
Configuration description changed: Yes
Firmware changed: Yes

ID: 760710
NUMBER:JACK improved ISN (TCP start sequence) generation in IP stack.
Channel descriptionchanged: No
Configuration description changed: No
Firmware changed:Yes
Firmware: 1\10029_2.fw(109)

Version 1.0.0.4:

ID: 714720
HW upgrade for 8B0C0320HC00.B00-1
HW upgrade for support of ACOPOSmulti auxiliary supply module, 35A, 42...58VOut, coldplate or feed through mounting
-mapp Motion version 5.13.1
-Automation Studio version
AS 4.6.3.55
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\10029_2.fw(106)

Version 1.0.0.3:

ID: 714720
HW upgrade for 8B0C0320HC00.B00-1
HW upgrade for support of ACOPOSmulti auxiliary supply module, 35A, 42...58VOut, coldplate or feed through mounting
-mapp Motion version 5.13.1
-Automation Studio version
AS 4.6.3.55
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\10029_2.fw(105)
仕様版 言語
オペレーティングシステム
日付
サイズ
タイプ ダウンロード
1.0.0.4 * 2021/03/22 602 KB EXE AS4_HW_8B0C0320HC00.B00-1.exe
説明 V4.6 HW Upgrade (8B0C0320HC00.B00-1)

Revision information 8B0C0320HC00.B00-1.B00-1

Version 1.0.0.4:

ID: 714720
HW upgrade for 8B0C0320HC00.B00-1
HW upgrade for support of ACOPOSmulti auxiliary supply module, 35A, 42...58VOut, coldplate or feed through mounting
-mapp Motion version 5.13.1
-Automation Studio version
AS 4.6.3.55
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\10029_2.fw(106)

Version 1.0.0.3:

ID: 714720
HW upgrade for 8B0C0320HC00.B00-1
HW upgrade for support of ACOPOSmulti auxiliary supply module, 35A, 42...58VOut, coldplate or feed through mounting
-mapp Motion version 5.13.1
-Automation Studio version
AS 4.6.3.55
Channel description changed: No
Configuration description changed: Yes
Firmware changed: Yes
Firmware: 1\10029_2.fw(105)
Loading
リストに戻る

国と言語を選ぶ

B&R Logo