V4.0 HW Upgrade (8B0Pxxxxxxxx.xxx-x)

DWL@DWL10000216995

仕様版 言語
オペレーティングシステム
日付
サイズ
タイプ ダウンロード
2.3.0.1 * 2020/09/09 517 KB EXE AS4_HW_8B0Pxxxxxxxx.xxx-x.exe
説明 V4.0 HW Upgrade (8B0Pxxxxxxxx.xxx-x)

Revision information 8B0P0110HC00.000-1

Version 2.3.0.1:

ID: 682240
Parameter "SdcEnabled"initialized incorrectly
Data type of parameter was changed to STRING andinital value to "off".
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

ID: 682435
Add-on for usage of automatic DNA configuration
Feature add-on "DNA Configuration automatic" from Automation Studio 4.9
Channel description changed: No
Configuration description changed: Yes
Firmware changed: No

Version 2.3.0.0:

ID: 600405
Misconfiguration of mapp Motion axis assignment not detected in Automation Studio
mapp Motion axes can be assigned to a drive multiple times. This error is not recognized until runtime.
Corrected in combination with:
- mapp Motion V5.4.0
- Automation Studio V4.4.4
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 2.2.0.1:

ID: 558225
Datasheet deleted from AS help of upgrade, as format is obsolete
Data is available in user manual.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 2.2.0.0:

ID: 549235
Support of motion system mapp Motion
HWX file extended for usage with motion system mapp Motion.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.2:

ID: 372190
Correction of AS help
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.1:

ID: 370900
HW upgrade for support of 8B0P0110HC00.000-1
Correction of HWX filerelating to DNA settings
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 368685
HW upgrade for support of 8B0P0110HC00.000-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
仕様版 言語
オペレーティングシステム
日付
サイズ
タイプ ダウンロード
2.3.0.0 * 2018/09/18 473 KB EXE AS4_HW_8B0Pxxxxxxxx.xxx-x.exe
説明 V4.0 HW Upgrade (8B0Pxxxxxxxx.xxx-x)

Revision information 8B0P0110HC00.000-1

Version 2.3.0.0:

ID: 600405
Misconfiguration of mapp Motion axis assignment not detected in Automation Studio
mapp Motion axes can be assigned to a drive multiple times. This error is not recognized until runtime.
Corrected in combination with:
- mapp Motion V5.4.0
- Automation Studio V4.4.4
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 2.2.0.1:

ID: 558225
Datasheet deleted from AS help of upgrade, as format isobsolete
Data is available in user manual.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 2.2.0.0:

ID: 549235
Support of motion system mapp Motion
HWX file extended for usage with motion system mapp Motion.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.2:

ID: 372190
Correction of AS help
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.1:

ID: 370900
HW upgrade for support of 8B0P0110HC00.000-1
Correction of HWX file relating to DNA settings
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 368685
HW upgrade for support of 8B0P0110HC00.000-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
仕様版 言語
オペレーティングシステム
日付
サイズ
タイプ ダウンロード
2.2.0.1 * 2018/04/13 465 KB EXE AS4_HW_8B0Pxxxxxxxx.xxx-x.exe
説明 V4.0 HW Upgrade (8B0Pxxxxxxxx.xxx-x)

Revision information 8B0Pxxxxxxxx.xxx-x

Version 2.2.0.1:

ID: 588320
ACP10 simulation settings not filtered if mappMotion is used
When using mappMotion, ACP10 simulation settings were displayed erroneously.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

ID: 588760
DNA Input hubport not switchable
In the settings for Dynamic Node Allocation the Input hubport was not switchable.
The value was hardcoded "1". Now the user can select "1" or "2".
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 2.2.0.0:

ID: 549235
Support of motion system mappMotion
HWX file extended for usage with motion system mapp Motion.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.5:

ID: 518720
Extension at HWX of 8B0Pxxxxxxxx.xxx-x
Dropdown menu of the ordernumber at the configuration (AS) of the module extended.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.4:

ID: 510300
Correction of a text within HWX of 8B0Pxxxxxxxx.xxx-x
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.3:

ID: 509735 / Support ID: 400204035
POWERLINK restriction for 3rd-party POWERLINK master nodes
An error message is now generated when a 3rd-party POWERLINK master node isconnected.
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version1.0.0.1:

ID: 328700
Support of 8B0Pxxxxxxxx.xxx-x
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 250345
Support ACOPOSmulti power supply unit passiv in AS
Channel description changed: No
Configuration description changed: No
Firmware changed: No
仕様版 言語
オペレーティングシステム
日付
サイズ
タイプ ダウンロード
2.2.0.0 * 2017/09/01 462 KB EXE AS4_HW_8B0Pxxxxxxxx.xxx-x.exe
説明 V4.0 HW Upgrade (8B0Pxxxxxxxx.xxx-x)

Revision information 8B0P0110HC00.000-1

Version 2.2.0.0:

ID: 549235
Support of motion system mapp Motion
HWX file extended for usage with motion system mapp Motion.
Channel description changed: No
Configuration description changed:No
Firmware changed: No

Version 1.0.0.2:

ID: 372190
Correction of AS help
Channel description changed: No
Configurationdescription changed: No
Firmware changed: No

Version 1.0.0.1:

ID: 370900
HW upgrade for support of 8B0P0110HC00.000-1
Correction of HWX file relating to DNA settings
Channel description changed: No
Configuration description changed: No
Firmware changed: No

Version 1.0.0.0:

ID: 368685
HW upgrade for support of 8B0P0110HC00.000-1
Channel description changed: No
Configuration description changed: No
Firmware changed: No
Loading
リストに戻る

国と言語を選ぶ

B&R Logo