Numero materiale Descrizione
X20MM2436 X20 PWM motor module, 24 to 39 VDC ±25%, 2 PWM motor bridges, 3 A continuous current, 3.5 A peak current, 4 digital inputs 24 VDC, sink, configurable as incremental encoder
X20MM3332 X20 digital motor module, 24 VDC, 3 digital outputs, Full bridge (H bridge), 3 A continuous current, 5 A peak current
X20MM4331 X20 digital motor module, 24 VDC, 4 digital outputs, Half bridge, 3 A continuous current, 5 A peak current
X20MM4455 X20 PWM motor module, 24 to 48 VDC ±25%, 4 PWM motor bridges, 6 A continuous current, 10 A peak current, 4x 3 digital inputs 5 VDC single-ended, source, configurable as incremental encoder
X20MM4456 X20 PWM motor module, 24 to 48 VDC ±25%, 4 PWM motor bridges, 6 A continuous current, 10 A peak current, 4x 4 digital inputs 24 VDC, sink, configurable as incremental encoder
X20SBD4M1 ACOPOS X2 universal drives, module power supply 24 to 48 VDC ±25%, 2 motor connections, universal motor interface, universal encoder interface
X20SM1426 X20 stepper motor module, 1 motor connection, 1 A continuous current, 1.2 A peak current, 4 digital inputs 24 VDC, sink, configurable as incremental encoder, NetTime function
X20SM1436 X20 stepper motor module, module power supply 24 to 39 VDC ±25%, 1 motor connection, 3 A continuous current, 3.5 A peak current, 4 digital inputs 24 VDC, sink, configurable as incremental encoder, NetTime function
X20SM1436-1 X20 stepper motor module, module power supply 24 to 48 VDC ±25%, with current reduction function, 1 motor connection, 2.5 A continuous current, 3.5 A peak current, 4 digital inputs 24 VDC, sink, push-pull circuit, configurable as incremental encoder, NetTime function
X20SM1444-1 X20 stepper motor module, module power supply 24 to 48 VDC ±25%, with current reduction function, 1 motor connection, 5 A continuous current, 10 A peak current, 5 V ABR, quick stop / enable, NetTime function, double-width module
X20SM1446-1 X20 stepper motor module, module power supply 24 to 48 VDC ±25%, with current reduction function, 1 motor connection, 5 A continuous current, 10 A peak current, 4 digital inputs 24 VDC, sink, push-pull circuit, configurable as incremental encoder, NetTime function, double-width module

Si prega di scegliere il Paese e la lingua

B&R Logo