General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Evaluation ongoing
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD
Hard disk
Capacity 500 GB
Number of heads 2
Number of sectors 976,773,168
Bytes per sector 512 (logical) / 4096 (physical)
Cache 16 MB
Speed 5400 rpm ±0.2%
Startup time Typ. 3.5 s (from 0 rpm to read access)
Service life 5 years
MTBF 1,000,000 hours
S.M.A.R.T. support Yes
Interface SATA
Access time 5.5 ms
Supported transfer modes SATA II
Data transfer rate
Internal Max. 147 MB/s
To/From host Max. 150 Mbit/s (SATA I), max. 300 Mbit/s (SATA II)
Positioning time
Nominal (read access) 11 ms
Maximum (read access) 21 ms
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Ambient conditions
Temperature
Operation 0 to 60°C
24-hour operation 0 to 60°C
Storage -40 to 70 °C
Transport -40 to 70 °C
Relative humidity
Operation 8 to 90%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95 %, non-condensing
Vibration
Operation (continuous) 5 to 500 Hz: 0.25 g, no unrecoverable errors
Operation (occasional) 5 to 500 Hz: 0.5 g, no unrecoverable errors
Storage 10 to 500 Hz: 5 g, no unrecoverable errors
Transport 10 to 500 Hz: 5 g, no unrecoverable errors
Shock
Operation 400 g and 2 ms duration, no unrecoverable errors
Storage 1000 g and 2 ms duration, no unrecoverable errors
Transport 1000 g and 2 ms duration, no unrecoverable errors
Elevation
Operation -305 to 3,048 m
Storage -305 to 12,192 m
Mechanical properties
Dimensions
Width 7 mm
Height 69 mm
Depth 100 mm
Weight 100 g
Vendor information
Manufacturer Western Digital
Manufacturer's product ID WD5000LUCT
Numero materiale:
5MMHDD.0500-00
Descrizione:
  • 500 GB hard disk
  • Replacement hard disk for a 5AC801.HDDI-04 / 5AC901.CHDD-01 hard disk or a 5ACPCI.RAIC-06 RAID controller
  • Accessory for the APC510 (optional hard disk for I/O board)
  • Specified for 24-hour operation
  • S.M.A.R.T. support

This 500 GB hard disk can be used as a replacement part or accessory.

Documentazione Versione (data) Download
Automation PC 510 User's manual PDF / 11 MB
Automation PC 810 User's Manual PDF / 27 MB
Automation PC 810 with GM45 CPU board User's Manual PDF / 31 MB
Automation PC 910 Device number key PDF / 627 KB
Automation PC 910 User's Manual PDF / 101 MB
Panel PC 800 User's Manual PDF / 18 MB
Panel PC 800 with GM45 CPU board User's Manual PDF / 21 MB
Panel PC 800 with NM10 CPU board User's Manual PDF / 21 MB

Si prega di scegliere il Paese e la lingua

B&R Logo