6ACCRPP2.0001-000

Short description
Accessories Installation kit for Power Panel T-Series:
9 retaining clips with torque limiting,
1x 2-pin cage clamp terminal block (0TB6102.2110-01),
1x 2-pin screw clamp terminal block (0TB6102.2010-01).
General information
Note Suitable for Power Panel T30, T50 (12.1" and 15.6") and T80.
Certifications
CE Yes
CRA (Cyber Resilience Act) Not applicable
Numero materiale:
6ACCRPP2.0001-000
Descrizione:
Installation kit for Power Panel T-Series variants: 9x retaining clips with torque limiting, 1x 2-pin cage clamp terminal block, 1x 2-pin screw clamp terminal block. See the accessories of the Power Panel variant in the corresponding data sheet or on the website.
Documentazione Versione (data) Download
Data sheet 6ACCRPP2.0001-000 PDF / 154 KB

Si prega di scegliere il Paese e la lingua

B&R Logo