DWL@DWL10000779248
| Versione | Lingua | Sistema operativo | Data | Taglia | Tipologia | Download |
|---|---|---|---|---|---|---|
| 1.9.0.2 | * | 06/10/2026 | 3 MB | EXE | AS6_HW_X20CP3685.exe | |
| Descrizione |
V6.0 HW Upgrade (X20CP3685) Revision information X20CP3685 Version 1.9.0.2: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.9.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&R can allow local attackers toescalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.9.0.0: ID: RKFY-9627 Support HW-variant 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982_2.pci(3), 1\63982a0.epl(142), 1\63982a1.epl(142), 1\63982a2.epl(143) Version 1.8.1.0: ID: 783330 Ethernet timer cycles down to 400µsec possible Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.8.0.0: ID: 772230 Wrong power consumptiondata corrected: calculated values in AS did not match to correct documentation Channel description changed: No Configuration description changed:Yes Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.7.2.0: ID: 753445 Support PTP: changed parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.7.1.0: ID: 741620 Support PTP: Ethernet interface timer as system timer Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 707550 X20CPx68xxx POWERLINK IF3: Input data is transferred incorrectly. With the onboard POWERLINK interface of the X20CPx68xxx, it could happen that input data was transferred incorrectly. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 715845 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 715975 Module documentation revised Data sheet V1.03 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.1.0.0: ID: 694725 Support data point StorageWear, wear level ofstorage medium starting from AR A4.90 Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 694840 Module documentation revised Data sheet V 1.02 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 694965 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63982_0.pci(9), 1\63982a0.epl(141) Version 1.0.1.0: ID: 645905 SupportX20CP3685 Channel description changed: No Configuration descriptionchanged: No Firmware changed: No Firmware: 1\63982_0.pci(9), 1\63982a0.epl(141) |
|||||
| Versione | Lingua | Sistema operativo | Data | Taglia | Tipologia | Download |
| 1.9.0.1 | * | 18/08/2026 | 3 MB | EXE | AS6_HW_X20CP3685.exe | |
| Descrizione |
V6.0 HW Upgrade (X20CP3685) Revision information X20CP3685 Version 1.9.0.1: ID: QCAS-3535 CVE-2025-43715: Installer is vulnerable to local privilege escalation The installation system NSIS used by B&Rcan allow local attackers to escalate their privileges. CVE-2025-43715, CVSS: 8.1 (High) CVSS:3.1/AV:L/AC:H/PR:N/UI:N/S:C/C:H/I:H/A:H Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.9.0.0: ID: RKFY-9627 Support HW-variant 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982_2.pci(3), 1\63982a0.epl(142), 1\63982a1.epl(142), 1\63982a2.epl(143) Version 1.8.1.0: ID: 783330 Ethernet timer cycles down to 400µsec possible Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.8.0.0: ID: 772230 Wrong power consumption data corrected: calculated values in AS did not match to correct documentation Channeldescription changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.7.2.0: ID: 753445 Support PTP: changed parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.7.1.0: ID: 741620 Support PTP: Ethernet interface timer as system timer Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 707550 X20CPx68xxx POWERLINK IF3: Input data is transferred incorrectly. With the onboard POWERLINK interface of the X20CPx68xxx, it could happen that input data wastransferred incorrectly. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 715845 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 715975 Module documentation revised Data sheet V1.03 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.1.0.0: ID: 694725 Support data point StorageWear, wear level of storage medium starting fromAR A4.90 Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 694840 Module documentation revised Data sheet V 1.02 Channel descriptionchanged: No Configuration description changed: No Firmware changed:No ID: 694965 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63982_0.pci(9), 1\63982a0.epl(141) Version 1.0.1.0: ID: 645905 Support X20CP3685 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63982_0.pci(9), 1\63982a0.epl(141) |
|||||
| Versione | Lingua | Sistema operativo | Data | Taglia | Tipologia | Download |
| 1.9.0.0 | * | 15/10/2025 | 3 MB | EXE | AS6_HW_X20CP3685.exe | |
| Descrizione |
V6.0 HW Upgrade (X20CP3685) Revision information X20CP3685 Version 1.9.0.0: ID: RKFY-9627 Support HW-variant 2 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982_2.pci(3), 1\63982a0.epl(142), 1\63982a1.epl(142), 1\63982a2.epl(143) Version 1.8.1.0: ID: 783330 Ethernet timer cycles down to 400µsec possible Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.8.0.0: ID: 772230 Wrong power consumption data corrected: calculated values in AS did not match to correct documentation Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.7.2.0: ID: 753445 Support PTP: changedparameters Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.7.1.0: ID: 741620 Support PTP: Ethernet interface timer as system timer Channel description changed: No Configuration description changed:Yes Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 707550 X20CPx68xxx POWERLINK IF3: Input data is transferred incorrectly. With the onboard POWERLINK interfaceof the X20CPx68xxx, it could happen that input data was transferred incorrectly. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 715845 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 715975 Module documentation revised Data sheet V1.03 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.1.0.0: ID: 694725 Support data point StorageWear, wear level of storage medium starting fromAR A4.90 Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 694840 Module documentationrevised Data sheet V 1.02 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 694965 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63982_0.pci(9), 1\63982a0.epl(141) Version1.0.1.0: ID: 645905 Support X20CP3685 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63982_0.pci(9), 1\63982a0.epl(141) |
|||||
| Versione | Lingua | Sistema operativo | Data | Taglia | Tipologia | Download |
| 1.8.1.0 | * | 19/03/2024 | 3 MB | EXE | AS6_HW_X20CP3685.exe | |
| Descrizione |
V6.0 HW Upgrade (X20CP3685) Revision information X20CP3685 Version 1.8.1.0: ID: 783330 Ethernet timer cycles down to 400µsec possible Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.8.0.0: ID: 772230 / Support ID: 400400350, 400406359, 400407650 Wrong powerconsumption data corrected: calculated values in AS did not match to correct documentation Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.7.2.0: ID: 753445 Support PTP: changed parameters Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.7.1.0: ID: 741620 Support PTP: Ethernet interface timer as system timer Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 707550 / Support ID: 400337456, 400335994, 400331585, 400337790, 400343808, 400344614 X20CPx68xxx POWERLINK IF3: Input data is transferred incorrectly. With the onboard POWERLINK interface of the X20CPx68xxx, it couldhappen that input data was transferred incorrectly. Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 715845 / Support ID: 400303836 Extended diagnostic for miminal latency input stations Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 715975 Module documentation revised Data sheet V1.03 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63982_0.pci(12), 1\63982_1.pci(12), 1\63982a0.epl(142), 1\63982a1.epl(142) Version 1.1.0.0: ID: 694725 Support data point StorageWear, wear level of storage medium starting fromAR A4.90 Channel description changed: Yes Configuration description changed: No Firmware changed: No ID: 694840 Module documentation revised Data sheet V 1.02 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 694965 Support for automatic DNA configuration from AS 4.9.1 Channel description changed: No Configuration description changed: Yes Firmware changed: No Firmware: 1\63982_0.pci(9), 1\63982a0.epl(141) Version 1.0.1.0: ID: 645905 Support X20CP3685 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\63982_0.pci(9), 1\63982a0.epl(141) |
|||||