DWL@DWL10000878034
| Versione | Lingua | Sistema operativo | Data | Taglia | Tipologia | Download |
|---|---|---|---|---|---|---|
| 1.8.1.1 | * | 06/10/2026 | 1 MB | EXE | AS6_HW_X20BR7300.exe | |
| Descrizione |
V6.0 HW Upgrade (X20BR7300) Revision information X20BR7300 Version 1.8.1.1: ID: Firmware signature enables automatic verification of the authenticity on the target system The firmware package contains a digital signature that is automatically validated by Automation Runtime versions, which are supporting this feature. Thisensures that the installed firmware is unchanged and comes from a trusted source. Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.8.0.0: ID: 759025 Communication problems / wrong data on the X2X bus possible; Support HW-variant 4 Concerned version: HW-variant 3 with SW-version 190 of revision E0 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60397a1.fw(150), 1\60397a2.fw(150), 1\60397a3.fw(200), 1\60397a4.fw(200) Version 1.7.0.0: ID: 740360 Optimization of the firmware update process, starting from HW-variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60397a1.fw(150), 1\60397a2.fw(150), 1\60397a3.fw(190) Version 1.6.0.0: ID: 731640 Optimization of the firmware update process, starting from HW-variant 3 Channel description changed: No Configuration description changed: No Firmware changed: Yes ID: 736105 Module documentation revised Data sheet V 1.11 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60397a1.fw(150), 1\60397a2.fw(150), 1\60397a3.fw(180) Version 1.5.0.0: ID: Adaptations for Automation Studio 4.11 Channel description changed: no Configuration description changed: yes Firmware changed: no Version 1.4.0.0: ID: 682805 Error from the connected X20DO module that the outputs were reset sporally was solved. Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60397a1.fw(150), 1\60397a2.fw(150) Version 1.3.0.0: ID: 635860 Module documentation revised Data sheet V 1.07 Channel description changed: No Configuration description changed: No Firmware changed: No ID: 638710 New firmware version 140 FW support for new multiboot controller Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60397a1.fw(140), 1\60397a2.fw(140) Version 1.2.1.0: ID: 593495 Moduledocumentation revised Data sheet V1.05 Channel description changed:No Configuration description changed: No Firmware changed: No Firmware: 1\60397a1.fw(130), 1\60397a2.fw(130) Version 1.2.0.0: ID: 587795 Correction of incomplete FW download to X2X modules Cyclic repetition of downloading FW because of an error at closing the download is corrected Channel description changed: No Configuration description changed: No Firmware changed: Yes Firmware: 1\60397a1.fw(130), 1\60397a2.fw(130) Version 1.1.1.0: ID: 570455 Module documentation revised Data sheet V1.04 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60397a1.fw(120) Version 1.1.0.0: ID: 504075 Support for X20BR7300 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60397a1.fw(120) Version 0.0.0.5: ID: 504075 Support for X20BR7300 Channel description changed: No Configuration description changed: No Firmware changed: No Firmware: 1\60397a1.fw(120) |
|||||