Descrizione
The IEC 61131-3 programming languages provide standardized access to PLC programming. Simple yet powerful language constructs facilitate the programming of a variety of control systems.
Remote lectures are held online. Participants will receive an invitation to the virtual classroom via Microsoft Teams. This may require additional registration on the part of the participants.
Participants need a PC with a web browser, microphone and speakers (e.g. USB headset). A second screen and a webcam are recommended, but not mandatory. A stable Internet connection is required.
A live session is planned every day. Participants will receive exercises afterwards. A tutor will be available in the chat at agreed times. The chat provides an opportunity to share experiences with other participants. Schedule about 2-3 hours per day.
Learning objectives and content
- Overview of programming languages based on IEC 61131-3IEC 61131-3 is the only valid international standard for programming languages used on PLCs. In addition to Sequential Function Chart, it defines other programming languages such as Ladder Diagram, Instruction List, Structured Text and Function Block Diagram.
- Differences between textual and graphical programming languages
- Working with Structured Text (ST)
- Basic constructs
- Decisions
- Loops
- Working with arrays
- Step switching mechanisms
- Calling function blocks
- Calling actions
- Creating simple programs independently
- Working with another programming language (optional)
Documents provided
![]() | TM246 – Strukturierter Text (ST) TM240 – Kontaktplan (LD) - optional TM241 - Funktionsplan (FBD) - optional TM242 – Ablaufsprache (SFC) - optional TM231 – B&R Coding Guidelines - optional |
Prerequisiti
Codice prodotto
SRL246.2
Iscriviti al corso Per informazioni sui prezzi, contattare il commerciale di riferimento
Luogo dell'evento
B&R Online (ES)
Remote Lecture
Spagna
Organizzatore
B&R HQ: Barcelona
Camí de Can Camps, 17-19
Edif. Kibo (Vallsolana Park)
08174 Sant Cugat del Vallés
Spagna
Ulteriori informazioni
Da: 09/11/2026
Inizio: 09:00
A: 10/11/2026
Fine: 13:00
Durata:
2 giorni
Lingua: Spagnolo