Descrizione
At B&R, motion control goes hand in hand with servo drives, motors and the mapp Motion software package.
This is the basis for other motion and robotic trainings.
- Requirements
- Automation Studio
- Contents
- Name all components in a drive system and explain how they work
- Select the appropriate drive hardware for your application from the B&R product portfolio
- Describe the PLCopen motion control standard and learn to understand the mapp Motion concept that is based on it
- Configure a single axis in Automation Studio and create applications for controlling single axes
- Use mapp Cockpit for axis commissioning and diagnostics
- Use various diagnostic tools for B&R drive technology in a targeted manner
- Simulate a drive system or parts of it
Codice prodotto
TR2-0415-0
Iscriviti al corso Per informazioni sui prezzi, contattare il commerciale di riferimento
Luogo dell'evento
B&R HQ: Poznań
ul. Małachowskiego 10
61-129 Poznań
Polonia
Organizzatore
B&R HQ: Poznań
ul. Małachowskiego 10
61-129 Poznań
Polonia
Telefono:
+48 / 61 8460 - 500
Ulteriori informazioni
Da: 09/11/2026
Inizio: 09:00
A: 10/11/2026
Fine: 16:00
Stato della prenotazione:
Durata:
2 giorni
Lingua: Polacco