Descrizione
Automation Studio, B&R's integrated engineering environment, provides a unified platform for configuring hardware, developing machine software and commissioning complete automation systems.
This is the basis for most other trainings.
Structured Text programming according to IEC 61131-3 is also covered.
- Requirements
- Basic technical knowledge
- Contents
- Download, install and license Automation Studio
- Navigate through the different views and context-sensitive windows
- Compare online and offline version of Automation Help and search for information
- Create a new project from scratch and add I/O modules
- Establish communication with a controller either directly (point-to-point) or via a network (DHCP server) and transfer the project to the controller
- Switch between ARsim and real hardware and find the data in the status bar
- Describe key features and name different types of Automation Runtime variants
- Install, upgrade and use an Automation Runtime version in a project
- Name and explain the different operating states
- Describe RAM and ROM, memory partitions and the benefits of remanent variables
- Explain the concept of cycle time, idle time and priorities; illustrate a cycle time violation and explain the reason
- Describe AR I/O management with I/O mapping and I/O scheduler and image
- Add an ST program and create variables using different data types and name and describe the three different variable scopes
- Use basic diagnostic tools
- Implement simple programs in Structured Text
Codice prodotto
TR3-0210-0
Iscriviti al corso Per informazioni sui prezzi, contattare il commerciale di riferimento
Luogo dell'evento
B&R HQ: Poznań
ul. Małachowskiego 10
61-129 Poznań
Polonia
Organizzatore
B&R HQ: Poznań
ul. Małachowskiego 10
61-129 Poznań
Polonia
Telefono:
+48 / 61 8460 - 500
Ulteriori informazioni
Da: 03/11/2026
Inizio: 09:00
A: 05/11/2026
Fine: 16:00
Stato della prenotazione:
Durata:
3 giorni
Lingua: Polacco